Mobile AC charging cable with vehicle charging connector and infrastructure charging plug for charging electric vehicles (EV) with alternating current (AC) via type 2 vehicle charging inlets, compatible with type 2 infrastructure charging sockets at charging stations for e-mobility (EVSE)
CHARX ET2CP-1AC20-5,0MES00P1
-
AC charging cable
1518304
CHARX connect eco, Mobile AC charging cable, with vehicle charging connector and infrastructure charging plug, Functional prototype, for charging electric vehicles (EV) with alternating current (AC), with protective cap, with SAMPLE marking, Type 2, IEC 62196-2, 20 A / 250 V (AC), PHOENIX CONTACT logo, cable: 5 m, black, straight, The protective cap included in the scope of delivery is plugged onto the vehicle charging connector for which protection is required by standard.
Product details
Your advantages
Complete product range
Convenient handling due to the ergonomic, triple award-winning design
Available with your logo on request – for consistent branding of your charging station
Longitudinal water tightness reliably prevents water ingress
Developed and produced in accordance with the IATF 16949 automotive standard and ISO 9001
Tested in accordance with automotive standards LV124, LV214, and LV215-2
Tested in accordance with EV Ready 37 requirements
Laser-marked mating face in accordance with DIN EN 17186