AC charging cable with vehicle charging connector and free cable end for charging electric vehicles (EV) with alternating current (AC) via type 2 vehicle charging inlets, for installation at charging stations for e-mobility (EVSE)
CHARX ET2C-3AC20-5,0MES00P
-
AC charging cable
1285641
CHARX connect eco, AC charging cable, with vehicle charging connector and open cable end, for charging electric vehicles (EV) with alternating current (AC), with protective cap, Type 2, IEC 62196-2, 20 A / 480 V (AC), PHOENIX CONTACT logo, cable: 5 m, black, straight
Product details
Your advantages
Complete product range
Convenient handling due to the ergonomic, triple award-winning design
Available with your logo on request – for consistent branding of your charging station
Longitudinal water tightness reliably prevents water ingress
Developed and produced in accordance with the IATF 16949 automotive standard and ISO 9001
Tested in accordance with automotive standards LV124, LV214, and LV215-2
Tested in accordance with EV Ready 37 requirements
Laser-marked mating face in accordance with DIN EN 17186