SFLY 2,5/F32/ZB
-
Female connector strip
2285506
19" socket strip, nominal cross section: 2.5 mm2, color: green, nominal current: 4 A, contact surface: Gold, contact connection type: Socket, number of potentials: 32, number of positions: 32, number of connections: 32, product range: SFLY 2,5, pitch: 5.08 mm, connection method: Screw connection with tension sleeve, plug-in system: IEC 60603 Connectors - Type D, type of packaging: packed in cardboard
Product details
Your advantages
Easy field connection to connectors according to IEC 60603/DIN 41617
Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force