SKBI 64/F48 VPE32 - Plug-in card block
1830294

19" plug-in card block, color: green, contact surface: Tin, number of positions: 48, product range: SKBI 64, pitch: 5.08 mm, type of packaging: packed in cardboard


Product details