cULus Recognized
Approval ID: E60425-19870604Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
250 V | 10 A | 30 - 14 | ||
Use group D | ||||
300 V | 10 A | 30 - 14 |
19" plug-in card block, color: green, contact surface: Tin, number of positions: 18, product range: SKBD, pitch: 5 mm, type of packaging: packed in cardboard
Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
250 V | 10 A | 30 - 14 | ||
Use group D | ||||
300 V | 10 A | 30 - 14 |