PLCnext Control for edge computing – optimized usage of data from the field

PLCnext Control for edge computing

The EPC 15xx controllers combine the robustness of a proven industrial PC platform with the open PLCnext Technology ecosystem, thus providing the ability to develop intelligent IoT Edge solutions. This closes the gap between the OT and IT worlds.

Your advantages

  • Compact IPC design in an all-metal housing and passive cooling
  • Easy integration into existing IT infrastructures and connectivity on the field level with PLCnext Technology
  • Reduction of the development and provision time with already-integrated development tools such as Node-RED
  • Simple and secure management via an integrated web-based management tool

Main features

  • Fan-free system design
  • Powerful Intel® Celeron® processor
  • Extended local data storage
  • Linux operating system
  • High-level languages supported
  • Dimensions: 99 mm x 92 mm x 46 mm or 63 mm