Versatile PCB terminal blocks – fixed connections in PROFINET environments
PCB terminal blocks for PROFINET applications simplify fixed connection in numerous applications such as those in process automation. Different outlet directions and connection technologies provide ideal solutions for high-performance PCB connection.
Your advantages
- Comprehensive portfolio of PCB terminal blocks for a wide range of applications
- Suitable for versatile device designs with horizontal, vertical, and angled conductor connection directions
- No connection errors: Color coding and marking for easy wiring
- Compliance with CAT5 requirements in accordance with EN 50173 and ISO/IEC 11801
Main features
- Conductor cross-sections: 0.14 to 4 mm²
- Pitch: 3.5 and 5.0 mm
- 4-pos.
- Screw or spring connection
- Suitable for wave soldering processes
- Compliance with the requirements of the “Guideline for PROFINET” (Rev. 05/2017)