SKEDD direct connectors up to 1.5 mm² – the new method of contacting
The double-row PCB connectors of the CDDC 1,5 series with crimp connection are particularly suitable for applications with a high contact density. With SKEDD direct connection technology, the connectors can be connected directly to the printed circuit board without tools and without a header.
Your advantages
- SKEDD direct connection technology allows flexible positioning on the printed circuit board
- Reduced component and process costs: Simple insertion by hand and vibration-resistant connection
- Compact design with high packing density on the printed circuit board
- Cost-effective connection of crimped conductors in large quantities
- Optional tool for manual and automated crimping
Main features
- Conductor cross-sections: 0.14 to 1.5 mm²
- Currents up to 8 A
- Voltages up to 160 V
- Pitch: 3.5 mm
- 2- to 16-pos. in double-row version
- crimp connection