Robust ECS series outdoor housings – new form factor for more compact applications
Outdoor housings with an installation depth of 80 mm extend the portfolio of ECS series outdoor housings. The smaller design featuring a high degree of protection is especially suitable for applications where space is at a premium, such as sensor technology in special vehicles.
Your advantages
- Device dimensions that are 75% more compact can be achieved
- Proven PCB connection technology
- Optional pressure compensation membrane for fluctuating air pressure
- Integrated tamper protection
- Ultra-compact housing design for a wide range of applications
Main features
- Installation depths: 80, 109, and 169 mm
- Material: UV-stabilized polycarbonate plastic (UL 94-V0)
- Housing approval in accordance with UL 50/50 E
- Temperature range: -40°C … +100°C
- Housing approval in accordance with UL 50/50 E
- Degrees of protection: IP69 (EN 60529, 80 mm), IP69K (ISO 20653, 109 mm)
- Color: Gray (similar to RAL 7040)