Robust ECS series outdoor housings – new front plates for circular connectors

Robust ECS series outdoor housings

The new front plates with circular connectors expand the scope of application of the ECS housing series for vehicle manufacturing and sensor/actuator cabling. The robust IP69 housings reliably protect the integrated electronics and are ideal for indoor and outdoor installation.

Your advantages

  • Effective protection of electronics against thermal and mechanical influences
  • Housing design supports the installation of a range of PCB thicknesses for high application diversity
  • Optional pressure compensation membrane for fluctuating ambient pressure
  • Optional accessories for wall and mast mounting

Main features

  • Degree of protection: IP69 (EN 60529)
  • Temperature range: -40°C ... +100°C
  • Material: Polycarbonate, UV-stabilized
  • Housing approval: UL 50/50E
  • Color: black (RAL 9005) or gray (RAL 7042)