PRC series pluggable power distributors – supply devices quickly and reliably
Pluggable power distributors reliably supply devices with power in indoor and outdoor applications. The distributor boxes are pre-assembled and allow easy and time-saving installation with PRC series connectors.
Your advantages
- Time-saving Plug and Play installation with pre-assembled distributor boxes
- Locking mechanism unlocked manually or using a tool
- Ideal for indoor and outdoor use due to weatherproof materials
- Customer-specific versions and assembly available on request
Main features
- Max. rated voltage of 400 V AC
- Rated current: 32 A
- Degree of protection: up to IP69
- Can be color-coded