PRC series pluggable installation system – assembled cable assemblies
PRC series plastic circular connectors are now also available as assembled connection solutions. The pre-assembled connectors and cables are suitable for indoor and outdoor use, and allow fast system startup since no on-site assembly is required.
Your advantages
- Time savings of 80% for startup with Plug and Play
- Locking mechanism unlocked manually or using a tool
- Suitable for use in atmospheres containing salt and in direct sunlight
- Ideal for indoor and outdoor use due to weatherproof materials
Main features
- Rated current: 35 A
- Rated voltage: 690 V
- Cable lengths: 1 to 25 m
- Cable type: H07RN-F
- Degree of protection: up to IP69
- 3- and 5-pos.