ME-IO series lower housing parts – deeper design for more PCB space

ME-IO series lower housing parts

Install larger printed circuit boards in ME-IO series electronics housings. New lower housing parts with a larger installation depth provide more space for your PCB and the electronics it holds. This also makes the ME-IO housings suitable for complex I/O applications.

Your advantages

  • Versatile use: deeper design for more PCB space
  • L-design: ideal for flush integration of standard interfaces such as RJ45
  • Wide design: Ideal for integrating TFT displays for controllers
  • Greater flexibility: combination with ICS series electronics housings using DIN rail connectors

Main features

  • Maximum PCB space per module width: 18.8 mm
  • Deeper module base for seven different module types