M23 hybrid device connectors with knurled nut – for connecting coupler connectors
Device connectors of the M23 HYBRID series are now also available with a knurled nut. This allows devices such as servo drives to be connected using either coupler or cable connectors. In daisy chain applications, for example, the inputs and outputs can be clearly differentiated.
Your advantages
- Transmission of signals, data, and power in just a single connector
- Ideal for daisy chain applications: visual and mechanical differentiation of inputs and outputs
- High degree of protection ensures safe use in the field
- CAT5 data interface for data rates up to 100 Mbps or four additional signal contacts as an option
Main features
- Currents up to 30 A
- Voltages up to 630 V (AC) / 850 V (DC)
- Connection cross-sections up to max. 4.0 mm²
- Pin assignment: 4+4+4+PE or 8+4+PE
- Degree of protection: IP67, IP68