M17 MPO series FO data connectors – high-performance data distribution
Industrial-grade MPO connectors are ideal for real-time data transmission in intelligent power grids. The robust interfaces feature high-quality fiber optics which ensure stable bandwidths over long transmission distances.
Your advantages
- Ideally suited for future-proof data cabling: high-quality fiber optics provide optimized return loss
- Compact device connectors allow for up to 72 FO front connections per rack unit
- Protection against failure: robust screw locking mechanism ensures the highest pull-out forces
- Plug and Play: pre-assembled components allow for easy installation without special tools
Main features
- Return loss up to 30 dB
- Pull-out force >500 N
- Integrated MPO interface
- Degree of protection: IP67 (when plugged in)
- Protected against mismatching