M17-M40 PRO series circular connectors – new M17 design for device connection
M17-M40 PRO series circular connectors are now also available in size M17. The series offers uniform solutions for signal and power transmission. Thanks to the unique ONECLICK fast locking system you can connect your device quickly and safely.
Your advantages
- Highest availability worldwide: Can be plugged in with the Speedtec locking system
- Secure connection: ONECLICK fast-locking system with optically, haptically, and acoustically clear feedback on the locking position
- Easy and reliable shield connection for cost-effective cable assembly
- Reliable under the harshest conditions: Vibration-resistant to at least 20g
Main features
- Voltages up to 630 V
- Currents up to 25 A
- Signal: 8- and 17-pos. versions
- Power: 4- to 9-pos. versions
- ONECLICK fast-locking system
- Device and coupler connectors suitable for standard and fast-locking systems
- All housings available as pin and socket versions
- Degree of protection: IP66, IP68, IP69K