M12 POWER connectors designed for assembly – easy wiring with Push-Lock connection
M12 POWER connectors with Push-Lock connection enable quick and convenient power cabling without tools. The clamping chambers of the connector are opened and closed easily via a lever. This means the user has both hands free to insert the conductor.
Your advantages
- Easy and tool-free connection with Push-Lock connection
- Powerful: DC and AC applications up to 16 A and 690 V
- Reliable 360° shielding, even under extreme environmental influences
- Increased protection against electric shock with PE connection to all metal components
- Easy assignment of individual litz wires with color coding and numerical marking of contact holder levers
Main features
- Push-Lock connection
- Degree of protection: IP65, IP67
- Metal housing
- 360° shielded connectors
- Protected seal in the M12 female connector
- Conductors may be crossed