M12 H and Y distributors for power transmission – easy high-power distribution

M12 H and Y distributors for power transmission – easy high-power distribution

Use M12 POWER distributors to design your power cabling in accordance with your specific requirements. Distribute and bundle power ratings of up to 16 A and 630 V easily in a compact M12 design. H and Y distributors for AC and DC applications extend the M12 POWER product range.

Your advantages

  • Powerful: DC and AC applications up to 16 A and 630 V
  • Potential savings through the distribution and bundling of power
  • Safely shielded: reliable 360° shield connection
  • Secure fixing with two mounting holes
  • M12 connectors can be installed after attaching the distributor

Main features

  • Degree of protection: IP65, IP67
  • 360° shield connection
  • 2 mounting holes
  • Standardized in accordance with IEC 61076-2-111