M12 device connectors – easy wiring with Push-Lock connection

M12 device connectors – easy wiring with Push-Lock connection

M12 flush-type connectors with Push-Lock connection allow secure and convenient cabling without tools. Conductors are connected by simply opening the color-coded levers. This means the user has both hands free to insert the conductor.

Your advantages

  • Easy and tool-free connection with Push-Lock connection
  • Easy assignment of individual litz wires with color coding and numerical marking of contact holder levers
  • Convenient connection of flexible conductors via lever
  • Fast and reliable connection of electric cables

Main features

  • Push-Lock connection
  • Degree of protection: IP65, IP67
  • Metal housing
  • Front mounting
  • M20 fastening thread with anti-rotation protection