Industrial RJ45 jacks for PCB mounting – for high-performance data transmission

Industrial RJ45 jacks for PCB mounting – for high-performance data transmission

Device connectors of the RJ45 INDUSTRIAL series enable data rates of up to 10 Gbps in demanding industrial Ethernet applications. The robust design provides high mechanical stability on the printed circuit board as well as outstanding ESD and EMC properties.

Your advantages

  • Ideal for demanding Ethernet applications
  • Particularly vibration-resistant for use in industrial environments
  • Interference-free data transmission with high resistance to ESD and EMI
  • Tray packaging for processing in automated reflow processes
  • Compact design with space-saving footprint

Main features

  • Data rates up to 10 Gbps
  • Integrated LED as a visual status indicator
  • Operating temperature: -40°C … +105°C
  • For THR and wave soldering processes
  • Tray packaging
  • Straight and angled versions with optional shield springs