Industrial RJ45 cable connectors – for data transmission in accordance with CAT6A
The new cable connectors of the RJ45 INDUSTRIAL series enable data rates of up to 10 Gbps in demanding industrial Ethernet applications. The robust zinc die-cast housing in a one-piece design provides high EMC protection and can be assembled in the field easily without special tools.
Your advantages
- Data transmission in accordance with CAT6A: Ideal for demanding Ethernet applications
- Particularly vibration-resistant for use in industrial environments
- Interference-free data transmission with high resistance to ESD and EMC
- One-piece design for easy handling and connection without special tools
Main features
- Data rates up to 10 Gbps in accordance with CAT6A
- Conductor cross sections: AWG 22 ... AWG 26 (rigid and flexible)
- Cable diameter up to 9 mm
- With IDC fast connection
- Also available as push-pull ADVANCE connectors