Feed-through connectors with 5.08 mm pitch – flying leads through the device panel
The new feed-through connectors of the DFK-MSTB 2,5 series allow flying leads through the device panel. The inverted connectors with screw connection are suitable for the MSTB 2,5 and FKC 2,5 series without flange, with screw flange, and with Lock and Release locking.
Your advantages
- Familiar connection principle enables worldwide use
- Screwable flange for superior stability
- Unique connector profile prevents incorrect installation in the device panel
- Flying leads for various connector parts for highly flexible device design
- Optional coding
Main features
- Pitch: 5.08 mm
- Currents up to 12 A
- Voltages up to 320 V
- Conductor cross sections: 0.2 to 2.5 mm²
- 2- to 16-pos.
- Panel thicknesses of up to 5 mm