THR PCB terminal blocks up to 4 mm² – fast connection with Push-in spring connection
The SPT-THR series PCB terminal blocks extend the portfolio of reflow-solderable items to include the 2.5 mm² cross-section. The color-coded push button ensures intuitive operation and reliable conductor connection.
Your advantages
- Tool-free, time-saving Push-in spring connection
- Defined contact force ensures that contact remains stable over the long term
- Intuitive operation with color-coded push button
- Operation and conductor connection from one direction allow integration into the front of device
- Designed for integration into the SMT soldering process
Main features
- Currents up to 32 A
- Voltage up to 400 V
- Conductor cross-sections: 0.2 to 4 mm²
- Pitch: 5.0 mm
- 2- to 12-pos.
- Supplied in box or tape-on-reel packaging