EH series universal housing system – for higher flammability rating in accordance with UL V0
The EH series product range now includes plastic electronics housings in accordance with UL 94 V0. The ABS polycarbonate used satisfies the stringent requirements concerning flammability. This means that devices can always be operated safely in demanding environments.
Your advantages
- DIN rail or wall mounting for application-specific device attachment
- Easy design-in with variable housing form factor
- Complete flexibility with printed circuit boards with horizontal, frontal, and orthogonal orientation to the front of the device
- Three cover versions for individual PCB connections
- Integration of a wide variety of PCB connection technologies for a functional device design
Main features
- 2 heights, 7 overall widths, 3 cover versions
- 100 possible combinations
- Tool-free latching
- Flammability rating: UL 94 V0
- Colors: Gray and black