Duplex patch cables for indoor use – wide variety for FO cabling

Duplex patch cables for indoor use

The new duplex patch cables for connecting active and passive components extend the comprehensive range of FO patch cables. The wide range of connector combinations and the various fiber categories enable numerous areas of application.

Your advantages

  • Maximum protection against the effects of EMC and ESD
  • High data rates and long transmission distances
  • Ideal for use in distributor systems and for connecting end devices
  • Excellent mechanical and optical properties
  • Connectors with UPC and APC polishing for optimum attenuation values

Main features

  • For all common FO interfaces
  • Data rates up to 40 Gbps
  • Versions for singlemode and multimode (GOF)
  • Degree of protection: IP20
  • Length versions from 0.5 to 10 m