Double-row PCB connectors – shielded for reliable data transmission
Shielded PCB connectors of the DMCC 0,5 series extend the existing portfolio with a pitch of 2.54 mm. The EMC shielding enables the reliable supply of data and power to devices – even via a single Ethernet cable (PoE).
Your advantages
- Space savings with Power over Ethernet: Devices are supplied with data and power simultaneously
- Gold-plated contacts for transmission quality with long-term stability
- Packaging available for automated pick-and-place assembly
- Small component size for applications where space is at a premium
- Optional tool for manual and automated crimping
Main features
- Conductor cross-sections: 0.14 to 0.75 mm²
- Currents up to 6 A
- Voltages up to 160 V
- Pitch: 2.54 mm
- 2-pos. with 4 contacts
- CAT5-compatible
- Suitable for Power over Ethernet (PoE)