Device connectors for photovoltaics – fast mounting, reliable connection
The new device connectors of the SUNCLIX series extend the proven product range for photovoltaics. The connectors are ideal for cabling inverters and string combiner boxes. The patented fast screw connection enables fast mounting and reliable fixing.
Your advantages
- Fast mounting and durable fixing with the patented fast screw connection
- Silver-plated contacts for connection technology with long-term stability
- Maximum system efficiency with low-loss SUNCLIX contacts
- Patented UNLOCK system allows smaller center distances as well as convenient release
- Assembled versions, versions for self-assembly, and customer-specific versions available
Main features
- Conductor cross-sections: 2.5 to 6 mm² (AWG 14–10)
- Nominal voltage: 1,500 V (TÜV/UL)
- Nominal currents up to 35 A (TÜV) / 50 A (UL)
- Temperature range: -40°C ... +85°C
- Approvals in accordance with IEC 62852 and UL 6703
- Protection class II
- Degree of protection: IP66, IP68 (24 h/2 m)