Cable-based SUNCLIX string fuse protection – for maximum safety and flexibility
Install SUNCLIX string fuses in photovoltaic systems to protect the PV panels from damage caused by undesirable overvoltages. Cable connections make installation easy and flexible. Pre-assembled versions and versions with free cable ends are available.
Your advantages
- Flexible installation options with cable connections
- Tested tripping behavior in accordance with TÜV certification 2PfG 2380
- Customer-specific lengths available on request
Main features
- Version I with voltages up to 1,000 V at currents from 3.5 to 25 A
- Version II with voltages up to 1,500 V at currents from 3.7 to 17 A
- Maximum ambient temperature
- -40°C … 75°C (depending on the current version)
- Degrees of protection: IP66, IP68 (24 h / 2 m)