Assembled PCB connectors – for individual connection solutions
Various PCB connectors with crimp connection are now also available as a convenient assembled connection solution. Freely selectable cable lengths and cross-sections enable custom cable assemblies with various pitches.
Your advantages
- High degree of flexibility with freely selectable cable lengths and cross-sections
- Universal use with internationally approved UL components
- Pre-assembled cables save time during on-site cabling with Plug and Play
Main features
- Cable lengths from 10 to 300 cm
- Cable cross sections from AWG 22 to AWG 14 (UL)
- Approval in accordance with UL standard “Wiring Harness Traceability Program”
- High-quality PVC single-core wires and cables
- Versions available with gold-plated contacts and with latching or screw flange