Assembled 19-inch splice boxes – for all common FO interfaces

Assembled 19-inch splice boxes

The 19-inch splice boxes of the FDX 20 series provide ample interior space for the convenient and secure connection of fiber optics. The splice boxes can be extended and their depth adjusted. They are ideal for real-time data transmission in industrial applications and data centers.

Your advantages

  • Continuously reliable data transmission with extensively tested components
  • 19-inch format enables convenient splicing for larger bending radii
  • Pre-assembled, ready-to-splice design reduces installation time
  • Intuitive front panel operation and clear control cabinet layout with uniform Phoenix Contact design
  • Connectors with UPC polishing for optimum attenuation values

Main features

  • Degree of protection: IP20
  • Temperature range: At least -25°C ... +70°C
  • Installed height: one rack unit (1 RU)
  • Versions for singlemode and multimode (GOF)
  • Maximum protection against the effects of EMC and ESD
  • Color: gray