Modular AC charging controllers – limitless charging infrastructure networking

Modular AC charging controllers – limitless charging infrastructure networking

CHARX control modular is the centerpiece of an intelligent and sustainable charging infrastructure on the path towards the All Electric Society. The scalable portfolio covers all AC charging applications, is issued with regular hardware and software updates, and is the platform for Smart Services.

Your advantages

  • Full range of functions with a compact design
  • Scale charging parks in any way with the modular system architecture
  • Fast installation and commissioning with Plug and Play capability, convenient configuration, and Push-in connection technology
  • Intelligent and communicative through support for all common communication protocols
  • Flexible realization of customer-specific software with an open Linux platform based on PLCnext

Main features

  • V2G communication in accordance with ISO 15118
  • 4G/2G cellular interface
  • Cloud connection
  • OCPP back-end connection
  • Client-server function
  • Scalable charging and load management
  • Web-based management with dashboard
  • Control modules alignable via DIN rail connector