Inline I/O system – I/O modules for building automation
The DALI-2 module is multi-client-capable, and therefore allows the easy integration of DALI sensors into a DALI lighting controller. The RTD module allows the connection of NTC temperature sensors. The two I/O modules can be integrated seamlessly into an Inline station for building automation.
Your advantages
- DALI-2 master with integrated DALI bus supply
- DALI certification issued by the DALI Alliance ensures compatibility with a huge variety of DALI devices
- The RTD4/NTC-ECO terminal block allows up to 4 cost-effective NTC temperature sensors to be connected to one Inline station
- Easy connection of NTC temperature sensors with 2-conductor technology
Main features
- DALI-2 module for controlling a DALI line with up to 64 lights and
up to 64 sensors - Electrical isolation of the DALI bus
- Guaranteed current carrying capacity of maximum 230 mA on the DALI bus
- RTD module for use on Inline controllers and bus couplers