Connectors for rail vehicles

You will find more information on the products below. If you have any questions, please do not hesitate to contact our railway experts.


Connectors for use in rail vehicles
Heavy-duty connectors for use in trains

Heavy-duty connectors for gangway connections

The HEAVYCON HPR and ADVANCE housings are especially suitable for outdoor use on a rail vehicle. Featuring a robust design with IP68/IP69K degree of protection, they protect the built-in fixed-position or modular contact inserts. The connectors satisfy the stringent requirements of the railway industry. They provide a permanent and interference-free connection for electrical cables and data transmission, both inside and at the gangway connections.

M12 cables for use in trains

Molded M12 cables for rolling stock

The M12 RAIL series from Phoenix Contact comprises sensor/actuator cabling with A-coding, Ethernet and PROFINET cabling in a 4-pos. D-coded design, and X-coded cables for high data rates (10 Gbps). These materials satisfy the fire protection requirements of DIN EN 45545-2 and can therefore be used without problem in a rail vehicle.

M12 PUSH-PULL for trains

M12 PUSH-PULL for railway technology

Lock M12 connectors with push-pull technology easily and securely with just one click. The fast-locking mechanism makes the connectors particularly suitable for applications in rail vehicles that are subject to high shock and vibration loads. A special spring ensures a reliable 360° shield connection even under extreme mechanical strain.

Connectors designed for assembly for use in trains

Connectors designed for assembly with EMC protection

Wire different cable lengths quickly on site: Our connectors designed for assembly with Push-Lock connection, QUICKON (IDC) insulation displacement connection, or crimp connection are tested and suitable for the railway industry. All connectors are available in a shielded version. This is an important criterion when it comes to rolling stock with high levels of electromagnetic interference.