PCB connections and electronics housings for lighting systems in buildings

Building Intelligence

Easy implementation of adaptive lighting concepts.

Download brochure
Lighting systems in buildings

Your applications – our solutions

LED lighting is more than just light. It is an integral part of the functional and architectural building design. In light design, luminosity, durability, and intelligent control functions all come together. In addition to the actual LEDs, lighting systems therefore also include electronics such as ballasts, light controls, or communication units. Phoenix Contact delivers the right connection technology. Compact and reliable PCB terminal blocks and PCB connectors can be discreetly integrated into the LED lighting design. Robust electronics housings designed for outdoor installation provide reliable protection for electronics in harsh environments.

Common applications for device connections for lighting systems in buildings

  • LED lighting in indoor and outdoor installations
  • Light controls
  • Ballasts

Common applications for device connections for lighting systems in buildings

  • LED lighting in indoor and outdoor installations
  • Light controls
  • Ballasts

Your advantages

  • Wide range of applications: Solutions for board-to-board, wire-to-board, and wire-to-wire applications
  • Supply elements and butt connectors for 8 mm- and 10 mm-wide LED strips
  • High current carrying capacity enables long LED strips to be connected without additional feed-in
  • Long service life with proven contact geometries and surfaces