Connection technology and electronics housings for building communication

Building Intelligence

Transmit data, signals, and power efficiently.

Download brochure
Projector attached to the ceiling

Your applications – our solutions

Routers, PoE switches, access points, and gateways act as the junctions to efficient building communication. Regardless of the communication protocol and transmission medium used, these communication devices require high-performance PCB connections to transmit data and power. The comprehensive IP20 range from Phoenix Contact includes proven PCB terminal blocks and PCB connectors, circular connectors, data connectors, board-to-board connectors, and corresponding electronics housings. The high-performance interfaces satisfy stringent demands and ensure the availability of the communication network.

Common applications for device connections for building communication:

  • Operator terminals
  • Camera systems
  • Embedded systems and Raspberry Pi applications
  • HMIs
  • Smoke and fire alarms
  • Routers
  • Industrial PCs (IPCs)
  • Controllers
  • Switches

Common applications for device connections for building communication

  • Operator terminals
  • Camera systems
  • Embedded systems and Raspberry Pi applications
  • HMIs
  • Smoke and fire alarms
  • Routers
  • Industrial PCs (IPCs)
  • Controllers
  • Switches

Your advantages

  • Wide range of applications: Solutions for board-to-board, wire-to-board, and wire-to-wire applications
  • Flexible use: Electronics housings and connection technology for control cabinet and building installations
  • Adaptive functionality: Numerous connection and locking technologies for easy installation and continuous operational safety
  • Uniform component design: Device connections and connectors for signals, data, and power from a single source
  • Comprehensive portfolio of cable and device connectors for copper and fiber-optic cables