From the photovoltaic panel and the string combiner box to the inverter: Phoenix Contact provides numerous cabling solutions that are perfectly tailored to the requirements of ground-mounted photovoltaic systems.
These were designed with durability and quick and easy installation in mind. The DC connectors that can be assembled in the field can be mounted in just a few seconds without special tools. The tailored, high-quality components contribute to a sustainable, high system availability, even under extreme weather conditions.
Your advantages:
✓ Easy mounting with tool-free fast connection technology
✓ High degree of protection against impermissible cross connections thanks to the unique pin connector pattern
✓ UV, temperature, and weather-resistant design
✓ High degree of flexibility with the comprehensive product portfolio for cable cross sections from 2.5 mm² to 16 mm²