Force-guided coupling relays – safety through force-guided contacts

Force-guided coupling relays

The force-guided coupling relays of the RIFLINE complete product family provide you with increased safety and are suitable for the use of up to four force-guided contacts.

Your advantages

  • Increased safety with force-guided contacts in accordance with EN 50205
  • Space-saving solution for relays with force-guided contacts
  • CLIPLINE terminal block accessories can be used

Main features

  • Very narrow relay module for relays with four force-guided contacts
  • Integrated status LED and freewheeling diode
  • Switching currents up to 4 x 6 A
  • Multiple contact arrangements: 2 N/O + 2 N/C, 3 N/O + 1 N/C
  • Professional bridging of adjacent modules saves wiring time