With the right crimping tool for safe crimping connections in any application

2021-10-22
Crimping tools for any application

Phoenix Contact constantly optimizes and extends the crimping tools of the CRIMPFOX portfolio based on the market requirements and the crimp connection specifications.

The new CRIMPFOX CENTRUS... NC tools feature a small gripping width and fit ergonomically in your hand to provide an optimal view into crimping areas. Automatic cross section adjustment for conductor cross-sections of 0.14 mm² to 6 mm² and TWIN ferrules up to 2 x 4 mm² provides consistently high-quality crimp results.

The universally adjustable CRIMPFOX-TC MP-6 is suitable for crimping solid HEAVYCON contacts of the CK 1.6/CK 2.5/CK 4.0 series and for SACC contacts. The multifunctional digital display enables intuitive operation. The rotatable locator helps to exactly position the contacts in the crimping area.

CRIMPFOX-C D universal pliers with parallel crimping process crimps the shielded 1-pair, 2-pair, and 4-pair housings in the DMCC 0,5 series with various crimp inserts. The combination of various depths and crimp inserts allows high variance and reliable EMC shielding when crimping a connected data cable.

The crimping tools from Phoenix Contact impress with an ergonomic design for convenient, precise wire processing with optimal crimping results. The application clearly defines whether a ferrule is needed for a Push-in connection or a solid crimp contact is required for a contact insert. For a standard-compliant crimp connection, the manufacturer’s specifications and the applicable standards must also be taken into account.

Press Contact
Eva von der Weppen | Corporate Communications