Touch panels for sophisticated visualization solutions

2022-02-24
TP 6000 touch panel in various display sizes

The TP 6000 touch panel product family from Phoenix Contact is a flexible HMI product platform for sophisticated visualization solutions.

The products are available in various display sizes and are used in numerous applications due to the range of interfaces and installation possibilities. All panels in this product family come with Visu+ runtime pre-installed and can be configured with the free Visu+ (Express) engineering tool. Existing Visu+ (Express) projects can be used directly on the panels.

The Visu+ visualization software has a multitude of communication drivers, which enables not only its use in Phoenix Contact systems, but also provides for flexible connection to third-party devices. With the new capacitive glass touchscreen technology and a metal housing, the touch panels offer high-grade craftsmanship and quality. Panels with display sizes of 12.1″ and larger are equipped with a proximity sensor that allows for the screen’s backlight to be auto-dimmed or switched off entirely.

Press Contact
Eva von der Weppen | Corporate Communications