RJ45 patch cables for building applications

2021-10-28
RJ45 patch cables for building applications

Phoenix Contact is extending its range with new RJ45 BUILDING series patch cables.

With the cable sheath in the Low Smoke Zero Halogen (LSZH) material class, the shielded patch cables are ideally suited for future-proof cabling solutions in building automation.

Data transmission speeds of up to 10 Gbps in accordance with CAT5 and CAT6A allow demanding Ethernet applications to be implemented. The protected locking clip ensures a robust design and increased vibration resistance. Comprehensive approvals for the global market and cable lengths from 0.3 m to 25 m allow versatile applications.

Press Contact
Eva von der Weppen | Corporate Communications