Reliable supply of LED applications
With the Step Power power supply from Phoenix Contact, which was specifically developed for LED applications, modern lighting scenarios are supplied directly from the control cabinet.
The power supply for LED applications is approved in accordance with LED standards EN 61437-2-13 and EN 55015. Through regulation to a constant voltage, it enables the safe operation of LED lights in combination with current-regulated ballasts or, for example, LED strips with a resistance circuit.
It offers an improved performance class for each horizontal pitch. This means more space in the control cabinet combined with increased performance. The power supply features a particularly flat housing. With its special design, standardized to DIN 43880, the power supply unit is particularly suitable for use in distribution boards. It offers flexible mounting and can either be snapped onto the DIN rail or screwed onto a level surface. The base latches integrated in the housing eliminate the need for additional mounting material when mounting on level surfaces. The tool-free Push-in connection technology also simplifies handling. Using the same installation space, the connection terminal block also provides double the number of terminal points for easy potential distribution and loop through. The 45-degree angle facilitates ergonomic wiring during installation. In addition, low no-load losses (0.21 W) and a high degree of efficiency ensure optimum energy efficiency in buildings. The power supply units convert less electrical energy into undesired heat energy. This not only saves energy, but also extends the service life of all components in the control cabinet.