New half shells for UCS universal housings

2022-10-14
UCS housing with half shell and connection technology

The new UCS HH 87-87 half shells are available for the UCS housing system from Phoenix Contact.

The half shells with dimensions of 87 mm x 87 mm are suitable for building particularly compact devices in various applications, for example in sensor applications. With the two installation depths 47 mm and 67 mm, they allow a high degree of flexibility in application. The polycarbonate half shells are available in light gray (RAL 7035) as well as black (RAL 9005) and are designed for a temperature range of -40 to +100°C.

They supplement the UCS housing system, which is specifically suited for use in embedded systems. The UCS series can be tailored individually to the required application due to its modular system.

Press Contact
Eva von der Weppen | Corporate Communications