New generation web panels

2022-02-24
New generation WP 6000 web panels

The new WP 6000 web panel product family from Phoenix Contact is a flexible platform that carries out operation and monitoring tasks efficiently.

The web panels are scalable across display sizes and offer flexible mounting options. With the Linux operating system and the Qt/HTML5 web browser, the devices have their place in any automation system that uses web-based applications. With new capacitive glass touchscreen technology and a metal housing, high-grade craftsmanship and quality make these panels the sure choice. The high-performance operator panels can have up to four tabs open at a time. Web panels with display sizes of 12.1″ and larger are equipped with a proximity sensor that allows for the screen’s backlight to be auto-dimmed or switched off entirely. What’s more, applications that aren’t web-based can also be run with the integrated VNC server. Device setup is simple and straightforward with the built-in Cockpit.

Press Contact
Eva von der Weppen | Corporate Communications