New battery-pole connectors for home storage systems
Phoenix Contact is introducing new connectors for home storage applications to the market.
Thanks to mechanical coding and color coding, the Sunclix connection technology can be used with battery inverters. DC connectors protected against polarity reversal prevent mismatching in common PV connection technology and short circuiting of the battery poles. Touch-protected battery poles enable safe installation, even when not plugged in. Silver-plated contacts ensure connection technology with long-term stability. The new products also satisfy a high degree of protection in accordance with IP66, IP68. The connectors are designed for currents up to 35 A (IEC) / 50 A (UL) and voltages up to 1,500 V DC.
All products are certified in accordance with IEC 62852 and UL 6703. The international certifications ensure that the connectors meet current and future requirements.