Flexible enclosure lights with low-level power dissipation

2022-01-27
Compact enclosure lights

The luminous intensity of the new, efficient 400 class enclosure lights from Phoenix Contact has been improved, and they now provide 700 lm with a power dissipation of just 6 W.

Their wide-range input allows flexible, global use since they can be connected to voltages from 24 to 265 V AC and DC, and particularly quickly due to the Push-in connection technology.

With their compact dimensions, including a diameter of just 30 mm, a length of just 350 mm, and the adjustable lighting angle, these lights can be mounted easily in many positions within the control cabinet. This is simplified even further by the magnetic attachment system. Alternatively, the light can be attached using two screws. The lights are available as versions with and without an integrated motion sensor. The version without a sensor can be easily combined with a door-operated switch, available as an accessory, thus simplifying complex switch cabinet installations.

Press Contact
Eva von der Weppen | Corporate Communications