EMC filters for applications in metrology

2022-06-27
Narrow EMC filter with integrated surge protection on a DIN rail

The new EMC filter with integrated TTC-6-SFP-24AC-PT surge protection circuit supplements the portfolio of the TERMITRAB complete product family from Phoenix Contact.

High-frequency interference on signal lines is limited and filtered by the new EMC filter. Transient pulses are safely dissipated by the integrated surge protection circuit. With an overall width of just 6 mm, the EMC filter saves space in installation. Just one device protects against both high-frequency interference and transient overvoltage, and can be used for applications with voltages of 24 V AC or up to 38 V DC. The EMC filter is installed by simply snapping it onto the DIN rail. The fast Push-in connection technology enables easy wiring.

Press Contact
Eva von der Weppen | Corporate Communications