Compact SMD and THR PCB terminal blocks

2022-11-08
SMD and THR PCB terminal blocks on a PCB

Phoenix Contact is extending its portfolio of SMT and THR solderable PCB terminal blocks for conductor cross-sections up to 0.5 mm².

The new MPT series terminal blocks with 2.54 mm pitch are so small that space-saving device connection is possible, especially in compact applications. The screw connection system can accommodate two conductors per terminal point. Its high contact force reduces resistance – and components stay cooler.

The compact PCB terminal blocks are designed for currents up to 6 A and voltages up to 320 V and are available in 2- to 12-pos. versions. Phoenix Contact supplies them in tape-on-reel packaging for automated assembly.

Press Contact
Eva von der Weppen | Corporate Communications