Compact board-to-board connectors

2022-02-24
Board-to-board connectors with a pitch of 0.635 mm

The new, space-saving board-to-board connectors in the FS series from Phoenix Contact, with a pitch of 0.635 mm, enable mezzanine PCB arrangements with high-speed data transmission rates up to 20 Gbps.

Various numbers of positions and stack heights enable a high degree of freedom when outlining the device design. With integrated keyways and a high-level contact tolerance compensation, the easy mating of the board-to-board connectors ensures error-free production. To support the design-in process of its customers, Phoenix Contact provides comprehensive technical data as well as CAD models and E-CAD data for the device development process. Moreover, the company also performs customer-specific simulations on the data integrity upon request as support for low-loss and low-reflection data transmission.

The FS series connectors extend the existing FP and FQ series. The robust FP board-to-board connectors with a pitch of 0.8 mm are the solution for industrial-grade PCB connections. They are available in shielded and unshielded versions. Designed for universal use, the FQ series board-to-board connectors with a pitch of 1.27 mm or 2.54 mm provide cost-effective solutions for PCB connections inside the device.

Press Contact
Eva von der Weppen | Corporate Communications