Board-to-board connectors up to 28 Gbps
Phoenix Contact now enables data rates of up to 28 Gbps with the new FINEPITCH FR series board-to-board connectors with a pitch of 1.27 mm.
The innovative series features a performance boost made possible by intelligent component design and quality-driven manufacturing. Phoenix Contact provides specific simulations as a service to ensure that data integrity and nominal impedance are maintained in customer applications. The scalability of board-to-board and wire-to-board connectors with even numbers of positions ranging from 6 to 100 ensures a high degree of flexibility in component selection. Mezzanine and coplanar applications can be realized, as well as mother-daughter connections. The sophisticated contact design allows for flexible alignment of the PCB. In addition, compatibility with the previous FP 1,27 series and the relevant competitor solutions on the market is ensured. The gold-plated contact points enable long-term stable signal transmission with currents up to 2.3 A. If you are interested, we will be happy to send you product samples free of charge and without complications via our sample service.