The best solution for modern building technology
The PTI installation terminal blocks from Phoenix Contact facilitate the quick and space-saving configuration of building distribution boards.
All terminal blocks are precisely tailored to the requirements of electrical installations and distributor construction.
The particularly low-profile Push-in installation terminal blocks are suitable for wiring in flat installation distributors. You can contact neutral busbars easily and without tools using the feed-in terminal. Thanks to the integrated end bracket and support bracket function, additional space is saved in the distribution board. The disconnect slide of the PTI terminal blocks easily disconnects the terminals from the neutral conductor. This enables a quick dielectric test. The installation terminal blocks with disconnect knife for individual circuit disconnection are tailored to your specific installation technology requirements.
The Push-in installation terminal block product range includes a wide variety of three-level installation terminal blocks and neutral-conductor disconnect terminal blocks, as well as the corresponding feed-through terminal blocks, disconnect terminal blocks, and ground terminals. Conductor cross-sections from 4 mm² to 16 mm² can be connected based on the width of the terminals.